카탈로그: Turck
생성됨: 27.11.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Turck
100000550
Turck
Fieldbus Technology
i2fo20systems
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{turck/fieldbus20technology/i2fo20systems/100000550.prj},{NB=100000550},{PREVIEW=../../../_pool_/f0/77/100000550.png},{MASSZEICHNUNG=../../../_pool_/f0/77/100000550.png},{BMENB=100000550},{DESCSHORT=excom I/O System, Segment Coupler},{DESCLONG=excom I/O System, Segment Coupler, Operating voltage 18…32 VDC, Device for intrinsically safe separation of RS485 and RS485-IS, PROFIBUS-DP and Modbus RTU, For connecting more than 32 PROFIBUS-DP slaves in a PROFIBUS network, Supports redundancy, Automatic baud rate detection},{EAN=4047101439748},{MANUNAME=Turck},{MANUTYPEDESC=SC11EX-3G},{NO_CU_PER_OU=1},{DEEPLINK=Deeplink},{DEEPLINK_ENG=https://www.turck.de/en/product/100000550},{DEEPLINK_DEU=https://www.turck.de/de/product/100000550}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
Turck
Description
100000550 - excom I/O System, Segment Coupler
Bill of material
100000550
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
100000550
DESCSHORT
Short Description
excom I/O System, Segment Coupler
DESCLONG
Long Description
excom I/O System, Segment Coupler, Operating voltage 18…32 VDC, Device for intrinsically safe separation of RS485 and RS485-IS, PROFIBUS-DP and Modbus RTU, For connecting more than 32 PROFIBUS-DP slaves in a PROFIBUS network, Supports redundancy, Automatic baud rate detection
EAN
4047101439748
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
SC11EX-3G
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink