카탈로그: Turck
생성됨: 27.11.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Turck
100000881
Turck
Fieldbus Technology
i2fo20modules
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{turck/fieldbus20technology/i2fo20modules/100000881.prj},{NB=100000881},{BMENB=100000881},{NO_CU_PER_OU=1},{PREVIEW=../../../_pool_/63/75/100000881.png},{MASSZEICHNUNG=../../../_pool_/63/75/100000881.png},{DESCSHORT=I/O Hub for Connection of Digital Signals to IO-Link Master, 16 Universal Digita}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
Turck
Description
100000881 - I/O Hub for Connection of Digital Signals to IO-Link Master, 16 Universal Digita
Bill of material
100000881
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
100000881
DESCSHORT
Short Description
I/O Hub for Connection of Digital Signals to IO-Link Master, 16 Universal Digita
DESCLONG
Long Description
I/O Hub for Connection of Digital Signals to IO-Link Master, 16 Universal Digital Channels, PNP, IO-Link V1.1 Class B, Glass fiber reinforced housing, Shock and vibration tested, Fully potted module electronics, Protection classes IP65, IP67, IP69K, Galvanically isolated class B supply supports passive safety, 2 universal digital channels per slot, I&M data sets support installation and maintenance, IO-Link diagnostics for short circuit and supply voltage
EAN
4047101444964
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
TBIL-M1-16DXP-B
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink