Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
100002702 - Compact Multiprotocol I/O Module for Ethernet, 8 Universal Digital Channels, Con
Bill of material
100002702
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
100002702
DESCSHORT
Short Description
Compact Multiprotocol I/O Module for Ethernet, 8 Universal Digital Channels, Con
DESCLONG
Long Description
Compact Multiprotocol I/O Module for Ethernet, 8 Universal Digital Channels, Configurable as PNP Inputs or 0.5A Outputs, Customer-specific module for USPS USS, BEEP slave without initial DHCP-request, PROFINET device, EtherNet/IP device or Modbus TCP slave, Integrated Ethernet switch, Supports 10 Mbps / 100 Mbps, 2x M8, 4-pin, Ethernet fieldbus connection, Glass fiber reinforced housing, Shock and vibration tested, Fully potted module electronics, Protection classes IP65, IP67, IP69K, 4-pin M8 male connector for power supply, Galvanically isolated voltage groups, ATEX Zone 2/22, Input diagnostics per group, Max. 0.5 A per output, Output diagnostics per channel, One freely selectable digital channel per port, Max. 0.5A per output, Output diagnostics per channel, Programmable ARGEE
EAN
4047101469820
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
TBEN-S1-8DXP/CS30150
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink