Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
100003910 - Compact multiprotocol I/O module for Ethernet, 8 IO-Link Master Channels, 4 Univ
Bill of material
100003910
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
100003910
DESCSHORT
Short Description
Compact multiprotocol I/O module for Ethernet, 8 IO-Link Master Channels, 4 Univ
DESCLONG
Long Description
Compact multiprotocol I/O module for Ethernet, 8 IO-Link Master Channels, 4 Universal Digital PNP Channels, 2 A, Channel Diagnostics, PROFINET device, EtherNet/IP device or Modbus TCP slave, Integrated Ethernet switch, Supports 10 Mbps/100 Mbps, 2 × M12, 4-pin, D-coded, Ethernet fieldbus connection, PROFINET S2 system redundancy, Glass fiber reinforced housing, Shock and vibration tested, Fully potted module electronics, Protection classes IP65, IP67, IP69K, M12, 5-pin, L-coded male connector for power supply, Galvanically isolated voltage groups support passive safety, ATEX Zone 2/22, M12 ports for IO-Link master, 5-pin, IO-Link master port class A and port class B, IO-Link Protocol 1.1, Programmable ARGEE
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
TBEN-LL-8IOL
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink