Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
100028238 - Smart Power Supply Module in IP67, 24…28 VDC Output Voltage, 3-Phase, 25-A Outpu
Bill of material
100028238
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
100028238
DESCSHORT
Short Description
Smart Power Supply Module in IP67, 24…28 VDC Output Voltage, 3-Phase, 25-A Outpu
DESCLONG
Long Description
Smart Power Supply Module in IP67, 24…28 VDC Output Voltage, 3-Phase, 25-A Output Current, Operating voltage 320…550 VAC, Broad temperature range, Status LED, High efficiency, > 95 %, 3-phase AC input, M12 S-coded, Current-limited outputs, 2 × M12 L-coded, Protected by eFuse (V1 + V2 bridged), Relay contact for checking the DC status, LED interface and control buttons for maximum flexibility
EAN
4047101540109
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
PSU67-3P-1S-2L-24250-F
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink