Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Turck
Description
100028459 - Compact Multiprotocol I/O Module for Ethernet, 8 IO-Link Master Channels, 16 Uni
Bill of material
100028459
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
100028459
DESCSHORT
Short Description
Compact Multiprotocol I/O Module for Ethernet, 8 IO-Link Master Channels, 16 Uni
DESCLONG
Long Description
Compact Multiprotocol I/O Module for Ethernet, 8 IO-Link Master Channels, 16 Universal Digital PNP Channels, Channel Diagnostics, PROFINET device, EtherNet/IP device or Modbus TCP slave, Integrated Ethernet switch, Supports 10 Mbps/100 Mbps, 2 × M12, 4-pin, D-coded, Ethernet fieldbus connection, PROFINET S2 system redundancy, Glass fiber reinforced housing, Shock and vibration tested, Fully potted module electronics, Protection classes IP65, IP67, IP69K, 4-pin 7/8″ male connector for power supply, 5-pin M12 slots for IO-Link master, IO-Link master port class A, IO-Link protocol 1.1, Programmable ARGEE
EAN
4047101540697
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
TBEN-L4-8IOLA
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink