Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1097-75 - Potential equalisation casing 16²
Bill of material
1097-75
CNSORDERNO
Order number
1097-75
CNSEAN
EAN-Code
4013456152502
BZ
Designation
Potential equalisation casing 16²
LOD
Level of Details
L
Length
238 mm
B
Width
208 mm
T
Depth
68 mm
RT
Circular conductors Ø 8–10 mm
1
FB
Flat strip up to 30 mm wide
1
LN
Cables up to 16², single and stranded wire
7
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
Potential equalisation casing for additional potential equalisation in spaces with specific hazards in accordance with DIN VDE 0100, Part 540 or for use as the main potential equalisation point in accordance with DIN VDE, Part 410.· For rooms with baths or showers· For rooms used for medical purposes· With potential equalisation rail for use as the main potential equalisation point