Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1555-21 - One-gang junction box ECON® 15
Bill of material
1555-21
CNSORDERNO
Order number
1555-21
CNSEAN
EAN-Code
4013456533318
BZ
Designation
One-gang junction box ECON® 15
LOD
Level of Details
T
Depth
66 mm
EO
Installation opening
60 mm
LRS
Tool-free cable and conduit entries in the connector area up to M25
2
LRS2
Tool-free cable and conduit entries up to 11 mm below the connector
2
LRD
Tool-free cable and conduit entries up to M25 around the box
4
LRD2
Tool-free cable and conduit entries up to 11 mm around the box
4
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
Flush-mounting boxes with ECON® technology permit guaranteed air-tight installation. They offer a variety of options for air-tight conduit and cable entries and can be either plastered or processed using Klemmfix®.· Air-tight design with ECON® sealing membranes· Avoids leaks in exterior facades made from hollow chamber blocks· Variable and tool-free cable and conduit entries· Torsion-proof, guaranteed standardised combination distance of 71 mm