품질보증 정보
카탈로그: WAGO
생성됨: 01.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Changeable level-of-detail functionality considered
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Connection information
Automatic dimensions
End-of-life information included
Following languages are included:
german, english, french, italian, spanish
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 7.1, 8.0, 9.0
electro-technics (ETIM)
ecological informations
WAGO
2000-2201/352-000
WAGO
PG 22 - TOPJOB S Rail mounted terminal blocks
Series 2000
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{wago/pg22/serie2000/2000-2201_0352_0999-0962.prj},{NB=2000-2201/352-000_HI},{BESTNR=2000-2201/352-000},{NENNQUER=1.00},{ANZAHLKLEMMSTEL=4},{ANZAHLPOTENTIAL=2},{BAC137=3.50},{BAC476=61.80},{BAA018=69.70},{GEWICHT=7.299},{BAH005=500},{BEMESSSTOSSSPG=6},{AAB500=13.50},{VERSCHMUTZGRAD=3},{AAO663=4055143907873},{AAD931=85369019},{AAB940=0.14},{AAB789=1.50},{BAC740=0.14},{BAC677=1.50},{BAC739=0.14},{BAC676=1.50},{AAB937=0.50},{AAB787=MIN},{AAP403=2},{AAP530=2},{AAS575=0.434},{AAS574=13.500},{FEINMINAWG=24},{FEINMAXAWG=16},{ABISOMIN=9.00},{ABISOMAX=11.00},{AAU733=Doppelstockklemme, 1 mm², 13.5 A, grau},{INFODE=Info DE},{INFOEN=Info EN},{EINDRAEHTIG=0.14 - 1.5},{EINDRAEHTDIREKT=0.5 - 1.5},{FEINDRAEHTIG=0.14 - 1.5},{LOD=HI}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
WAGO
Description
2000-2201/352-000 - Double-deck terminal block, Through/through terminal block, L/L, without marker carrier, for KNX applications, Conductor entry (lower deck), black marking, Conductor entry (upper deck), red marking, for DIN-rail 35 x 15 and 35 x 7.5, Push-in CAGE CLAMP®
Bill of material
2000-2201/352-000
BESTNR
Item-No.
2000-2201/352-000
AAU733
Description
Double-deck terminal block, 1 mm², 13.5 A, gray
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
HIGH
LOW
HIGH
LOW
NENNQUER
Nominal cross section
1.00
mm²
EINDRAEHTIG
Solid conductor
0.14 - 1.5
mm²
EINDRAEHTDIREKT
Solid conductor, push-in termination
0.5 - 1.5
mm²
FEINDRAEHTIG
Fine-stranded conductor
0.14 - 1.5
mm²
FEINDRAEHTHUELS
Fine-stranded conductor with ferrule
0.5 - 1.5
mm²
ABISOLIERLAENGE
Strip length
9 - 11
mm
ANZAHLKLEMMSTEL
Number of connection points
4
ANZAHLPOTENTIAL
Number of potentials
2
BAC137
Width of spacing
3.50
mm
BAC476
Height at lowest possible mounting height
61.80
mm
BAA018
Length
69.70
mm
BAG640
Mounting method
Top-hat rail TH35
BAA351
Color
gray
GEWICHT
Weight
7.299
g
BAC487
Material insulation body
Polyamide
BAH005
Rated voltage
500
V
BEMESSSTOSSSPG
Rated impulse voltage
6
kV
AAB500
Rated current
13.50
A
UEBERSPANNUNG
Overvoltage category
III
VERSCHMUTZGRAD
Pollution degree
3
AAO663
GTIN
4055143907873
AAD931
Customs number
85369019
URSPRUNG
Country of origin
CN
ECLASS10
eCl@ss 10.0.1
27-14-11-20
ECLASS11
ecl@ss 11.0
27-14-11-20
AAO677
Manufacturer name
WAGO
AAO676
Product article number of manufacturer
2000-2201/352-000
AAW338
Manufacturer product designation
Double-deck terminal block
AAU734
Manufacturer product description
Double-deck terminal block, Through/through terminal block, L/L, without marker carrier, for KNX applications, Conductor entry (lower deck), black marking, Conductor entry (upper deck), red marking, for DIN-rail 35 x 15 and 35 x 7.5, Push-in CAGE CLAMP®
AAB940
min. connectable conductor cross-section multiple wire
0.14
mm²
AAB789
max. connectable conductor cross-section multiple wire
1.50
mm²
BAC740
min. line cross section, rigid
0.14
mm²
BAC677
max. line cross section, rigid
1.50
mm²
BAC739
min. line cross section, flexible
0.14
mm²
BAC676
max. line cross section, flexible
1.50
mm²
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.50
mm²
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
mm²
AAP403
Number of clamp positions per level
2
AAP530
Number of levels
2
BAD123
Internally connected stages
Nein
BAC034
Type of electrical connection 1
Push-in connection
BAC375
Type of electrical connection 2
Push-in connection
BAC140
Inflammability class of insulation material according to with UL94
V0
AAC820
min. operating temperature
-60
°C
AAC821
max. operating temperature
105
°C
BAD124
Explosion-tested version (EEx e)
Nein
BAD774
Closing plate required
Ja
AAQ326
Address of additional link
https://www.wago.com/2000-2201/352-000
AAS575
Power loss per pole, current-dependent (PlIp)
0.434
W
AAS574
Rated current (In) for the power loss specification
13.500
A
FEINMINAWG
min. fine stranded AWG
24
FEINMAXAWG
max. fine stranded AWG
16
ABISOMIN
min. Strip length
9.00
mm
ABISOMAX
max. Strip length
11.00
mm
SYMBOL
Symbol name terminal block
E00226, E00026