Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
2000-5391 - End and intermediate plate, 1 mm thick, for 3-conductor terminal blocks
Bill of material
2000-5391
BESTNR
Item-No.
2000-5391
AAU733
Description
End and intermediate plate, gray
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
HOEHE
Height
52.75 mm
BAE496
min. thickness
1.00 mm
LAENGE
Length
79.49 mm
BAA351
Color
gray
GEWICHT
Weight
3.710 g
WERKSTOFF
Insulating material
Polyamide
AAO663
GTIN
4055143393942
AAD931
Customs number
85389099990
URSPRUNG
Country of origin
DE
ECLASS10
eCl@ss 10.0.1
27-14-11-33
ECLASS11
ecl@ss 11.0
27-14-11-33
AAO677
Manufacturer name
WAGO
AAO676
Product article number of manufacturer
2000-5391
AAW338
Manufacturer product designation
End and intermediate plate
AAU734
Manufacturer product description
End and intermediate plate, 1 mm thick, for 3-conductor terminal blocks
AAB422
Designed as intermediate plate
Yes
AAM355
Type of end plate
Yes
BAD581
Latchable present
Yes
BAC140
Inflammability class of insulation material according to with UL94
V0
AAQ326
Address of additional link
http://www.wago.com/2000-5391