目錄: WAGO
Created: 01.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Changeable level-of-detail functionality considered
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Connection information
Automatic dimensions
End-of-life information included
Following languages are included:
german, english, french, italian, spanish
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 7.1, 8.0, 9.0
electro-technics (ETIM)
ecological informations
WAGO
2002-2209/099-000
WAGO
PG 22 - TOPJOB S Rail mounted terminal blocks
Series 2002
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{wago/pg22/serie2002/2002-2209_0099_0999-0962.prj},{NB=2002-2209/099-000_HI},{BESTNR=2002-2209/099-000},{NENNQUER=2.50},{ANZAHLKLEMMSTEL=4},{ANZAHLPOTENTIAL=1},{BAC137=6.20},{BAC476=61.80},{BAA018=69.70},{GEWICHT=13.766},{BAH005=800},{BEMESSSTOSSSPG=8},{AAB500=24.00},{VERSCHMUTZGRAD=3},{AAO663=4050821299042},{AAD931=85369010000},{AAB940=0.25},{AAB789=4.00},{BAC740=0.25},{BAC677=4.00},{BAC739=0.25},{BAC676=4.00},{AAB937=1.00},{AAB787=4.00},{AAP403=2},{AAP530=2},{AAS575=0.766},{AAS574=24.000},{FEINMINAWG=22},{FEINMAXAWG=12},{ABISOMIN=10.00},{ABISOMAX=12.00},{AAU733=Doppelstockklemme, 2,5 mm², 24 A, blau},{INFODE=Info DE},{INFOEN=Info EN},{EINDRAEHTIG=0.25 - 4},{EINDRAEHTDIREKT=0.75 - 4},{FEINDRAEHTIG=0.25 - 4},{FEINDRAEHTHUELS=1 - 4},{LOD=HI}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
WAGO
Description
2002-2209/099-000 - Double-deck terminal block, 4-conductor through terminal block, with end plate, N, without marker carrier, suitable for Ex i applications, internal commoning, conductor entry with violet marking, for DIN-rail 35 x 15 and 35 x 7.5, 2.5 mm², Push-in CAGE CLAMP®
Bill of material
2002-2209/099-000
BESTNR
Item-No.
2002-2209/099-000
AAU733
Description
Double-deck terminal block, 2.5 mm², 24 A, blue
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
HIGH
LOW
HIGH
LOW
NENNQUER
Nominal cross section
2.50
mm²
EINDRAEHTIG
Solid conductor
0.25 - 4
mm²
EINDRAEHTDIREKT
Solid conductor, push-in termination
0.75 - 4
mm²
FEINDRAEHTIG
Fine-stranded conductor
0.25 - 4
mm²
FEINDRAEHTHUELS
Fine-stranded conductor with ferrule
1 - 4
mm²
ABISOLIERLAENGE
Strip length
10 - 12
mm
ANZAHLKLEMMSTEL
Number of connection points
4
ANZAHLPOTENTIAL
Number of potentials
1
BAC137
Width of spacing
6.20
mm
BAC476
Height at lowest possible mounting height
61.80
mm
BAA018
Length
69.70
mm
BAG640
Mounting method
Top-hat rail TH35
BAA351
Color
blue
GEWICHT
Weight
13.766
g
BAC487
Material insulation body
Polyamide
BAH005
Rated voltage
800
V
BEMESSSTOSSSPG
Rated impulse voltage
8
kV
AAB500
Rated current
24.00
A
UEBERSPANNUNG
Overvoltage category
III
VERSCHMUTZGRAD
Pollution degree
3
AAO663
GTIN
4050821299042
AAD931
Customs number
85369010000
URSPRUNG
Country of origin
DE
ECLASS10
eCl@ss 10.0.1
27-14-11-20
ECLASS11
ecl@ss 11.0
27-14-11-20
AAO677
Manufacturer name
WAGO
AAO676
Product article number of manufacturer
2002-2209/099-000
AAW338
Manufacturer product designation
Double-deck terminal block
AAU734
Manufacturer product description
Double-deck terminal block, 4-conductor through terminal block, with end plate, N, without marker carrier, suitable for Ex i applications, internal commoning, conductor entry with violet marking, for DIN-rail 35 x 15 and 35 x 7.5, 2.5 mm², Push-in CAGE CLAMP®
AAB940
min. connectable conductor cross-section multiple wire
0.25
mm²
AAB789
max. connectable conductor cross-section multiple wire
4.00
mm²
BAC740
min. line cross section, rigid
0.25
mm²
BAC677
max. line cross section, rigid
4.00
mm²
BAC739
min. line cross section, flexible
0.25
mm²
BAC676
max. line cross section, flexible
4.00
mm²
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
1.00
mm²
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
4.00
mm²
AAP403
Number of clamp positions per level
2
AAP530
Number of levels
2
BAD123
Internally connected stages
Ja
BAC034
Type of electrical connection 1
Push In connection
BAC375
Type of electrical connection 2
Push In connection
BAC140
Inflammability class of insulation material according to with UL94
V0
AAC820
min. operating temperature
-60
°C
AAC821
max. operating temperature
105
°C
BAD124
Explosion-tested version (EEx e)
Ja
BAD774
Closing plate required
Nein
AAQ326
Address of additional link
https://www.wago.com/2002-2209/099-000
AAS575
Power loss per pole, current-dependent (PlIp)
0.766
W
AAS574
Rated current (In) for the power loss specification
24.000
A
FEINMINAWG
min. stranded AWG
22
FEINMAXAWG
max. stranded AWG
12
ABISOMIN
min. Strip length
10.00
mm
ABISOMAX
max. Strip length
12.00
mm
SYMBOL
Symbol name terminal block
E00226, E00225