Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
2002-800/1000-410 - Diode Module with diode 1 N 4007 5.2 mm width
Bill of material
2002-800/1000-410
BESTNR
Item-No.
2002-800/1000-410
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
STROM
Current intensity
1 A
HOEHE
Height
41.80 mm
BREITE
Width
5.20 mm
TIEFE
Depth
29.60 mm
FARBE
Color
grau
BEMERKUNGEN
Comment
Diode 1N 4007
GEWICHT
Weight
3.000 g
ECLASS71
eCl@ss 7.1
27-14-11-49