Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
2042-351 - Empty component plug housing, 10-pole, transparent housing, with fiber optics
Bill of material
2042-351
BESTNR
Item-No.
2042-351
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
P
No. of poles
10
HOEHE
Height
77.70 mm
BREITE
Width
25.90 mm
TIEFE
Depth
52.00 mm
FARBE
Color
gray
GEWICHT
Weight
24.390 g
ECLASS71
eCl@ss 7.1
27-14-11-49
ECLASS81
eCl@ss 8.1
27-14-11-49