目錄: WAGO
Created: 01.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Changeable level-of-detail functionality considered
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Connection information
Automatic dimensions
End-of-life information included
Following languages are included:
german, english, french, italian, spanish
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 7.1, 8.0, 9.0
electro-technics (ETIM)
ecological informations
WAGO
2042-7204
WAGO
PG 06 - Electronics
Series 2042
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{wago/pg06/serie2042/2042-7204_0999-0962.prj},{NB=2042-7204},{BESTNR=2042-7204},{BEZEICHNUNG=Solid-State-Relaismodul},{INFODE=Info DE},{INFOEN=Info EN},{SPANNUNG=24},{VERSCHMUTZGRAD=2},{STROM=0.100},{HOEHE=77.70},{BREITE=10.30},{TIEFE=52.00},{FARBE=grau},{GEWICHT=13.400},{RGB=0.56,0.57,0.57,0},{ECLASS71=27-14-11-49},{ECLASS81=27-14-11-49},{LINKDE=http://www.wago.com/de/p/2042-7204},{LINKEN=http://www.wago.com/global/p/2042-7204}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
WAGO
Description
2042-7204 - Solid-state relay module, Nominal input voltage: 24 VDC, Output voltage range: 3 … 60 VDC, Limiting continuous current: 0.1 A, 2-wire connection, Railway, Frequency: 10 kHz, Green status indicator, Module width: 10 mm
Bill of material
2042-7204
BESTNR
Item-No.
2042-7204
BEZEICHNUNG
Description
Solid-state relay module
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
SPANNUNG
Measured voltage
24
V
VERSCHMUTZGRAD
Pollution degree
2
STROM
Current intensity
0.100
A
HOEHE
Height
77.70
mm
BREITE
Width
10.30
mm
TIEFE
Depth
52.00
mm
FARBE
Color
gray
GEWICHT
Weight
13.400
g
ECLASS71
eCl@ss 7.1
27-14-11-49
ECLASS81
eCl@ss 8.1
27-14-11-49