Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
2042-7604 - Solid-state relay module, Nominal input voltage: 24 VDC, Output voltage range: 16.8 … 30 VDC, Limiting continuous current: 5 A, 3-wire connection/high-side switching, Railway, Frequency: 5 kHz, Green status indicator, Module width: 15 mm
Bill of material
2042-7604
BESTNR
Item-No.
2042-7604
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
P
No. of poles
6
HOEHE
Height
77.70 mm
BREITE
Width
15.50 mm
TIEFE
Depth
52.00 mm
FARBE
Color
gray
GEWICHT
Weight
69.500 g
ECLASS71
eCl@ss 7.1
27-14-11-49
ECLASS81
eCl@ss 8.1
27-14-11-49