Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
209-192 - Separator for Ex e/Ex i applications, 3 mm thick, 125.5 mm wide
Bill of material
209-192
BESTNR
Item-No.
209-192
AAU733
Description
Separator for Ex e/Ex i applications, orange
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of Detail
HOEHE
Height
69.30 mm
BAE496
min. thickness
3.00 mm
LAENGE
Length
125.50 mm
BAA351
Color
orange
GEWICHT
Weight
15.720 g
WERKSTOFF
Insulating material
Polyamide
AAO663
GTIN
4045454654320
AAD931
Customs Tariff no.
85389099990
URSPRUNG
Country of origin
DE
ECLASS10
eCl@ss 10.0.1
27-14-11-33
ECLASS11
ecl@ss 11.0
27-14-11-33
AAO677
Manufacturer name
WAGO
AAO676
Product article number of manufacturer
209-192
AAW338
Manufacturer product designation
Separator for Ex e/Ex i applications
AAU734
Manufacturer product description
Separator for Ex e/Ex i applications, 3 mm thick, 125.5 mm wide
AAB422
Designed as intermediate plate
Yes
AAM355
Type of end plate
No
BAD581
Latchable present
Yes
BAC140
Inflammability class of insulation material according to with UL94
V0
AAQ326
Address of additional link
https://www.wago.com/209-192