Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
WAGO
Description
2091-1702/200-000 to 2091-1712/200-000 - Solder pin strip 1.0 mm Ø solder pin straight Pin spacing 3.5 mm
Bill of material
2091-1706/200-000
BESTNR
Item-No.
BEZEICHNUNG
Description
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
SPANNUNG
Measured voltage
160 V
BEMESSSTOSSSPG
Rated impulse voltage
2 kV
VERSCHMUTZGRAD
Pollution degree
2
STROM
Current intensity
10 A
RM
Pin Spacing
3.50 mm
P
No. of poles
HOEHE
Height
11.70 mm
BREITE
Width
2.50 mm
TIEFE
Depth
mm
FARBE
Color
black
GEWICHT
Weight
g
BEMERKUNGEN
Comment
L = (No of poles - 1) x Pin spacing + 2.5 mm
BOHRLOCHDURCHM
Dimensions
1.2 +0.1 mm
ECLASS71
eCl@ss 7.1
27-44-04-02
ECLASS81
eCl@ss 8.1
27-44-04-02