Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
WAGO
Description
2092-1632/024-000 TO 2092-1638/024-000 - Panel feedthrough male connector with fixing flanges pin spacing 5 mm / 0.197 in
Bill of material
2092-1633/024-000
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
SPANNUNG
Measured voltage
160 V
BEMESSSTOSSSPG
Rated impulse voltage
2 kV
VERSCHMUTZGRAD
Pollution degree
2
STROM
Current intensity
10 A
RM
Pin Spacing
5.00 mm
P
No. of poles
HOEHE
Height
13.60 mm
BREITE
Width
mm
TIEFE
Depth
31.80 mm
FARBE
Color
light gray
GEWICHT
Weight
g
BEMERKUNGEN
Comment
L = (No. of poles x Pin Spacing) + 2 mm | L1 = (No. of poles x Pin Spacing) + 7.8 mm | L2 = (No. of poles x Pin Spacing) + 6.8 mm
ECLASS71
eCl@ss 7.1
27-14-11-06