Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
2202-1681 - 2-conductor fuse terminal block, for mini-automotive blade-style fuses, per DIN 7258-3f, ISO 8820-3, with test option, with push-button, without blown fuse indication, 2.5 mm², Push-in CAGE CLAMP®
Bill of material
2202-1681
BESTNR
Item-No.
2202-1681
BEZEICHNUNG
Description
2-conductor fuse terminal block, 2.5 mm², 10 A, gray
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
NENNQEUR
Nominal cross section
2.5 mm²
EINDRAEHTIG
Solid conductor
0.25 - 4 mm²
EINDRAEHTDIREKT
Solid conductor, push-in termination
0.75 - 4 mm²
FEINDRAEHTIG
Fine-stranded conductor
0 .25 - 4 mm²
ABISOLIERLAENGE
Strip length
10 - 12 mm
ANZAHLKLEMMSTEL
Number of connection points
2
ANZAHLPOTENTIAL
Number of potentials
1
BREITE
Width
5.20 mm
HOEHEOBERKANTE
Height
32.90 mm
TIEFE
Depth
66.10 mm
MONTAGE
Type of mounting
Tragschiene 35
FARBE
Color
gray
GEWICHT
Weight
7.200 g
WERKSTOFF
Insulating material
Polyamid 66
SPANNUNG
Rated voltage
800 V
BEMESSSTOSSSPG
Rated impulse voltage
8 kV
STROM
Rated current
24 A
UEBERSPANNUNG
Overvoltage category
III
VERSCHMUTZGRAD
Pollution degree
3
ECLASS90
eCl@ss 9.0
27-14-11-16
ECLASS10
ecl@ss 10.0
27-14-11-16