Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
280-494 - Jumper, 2-way
Bill of material
280-494
BESTNR
Item-No.
280-494
BEZEICHNUNG
Description
Jumper, 24 A, orange
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
BREITE
Width
13.80 mm
TIEFE
Depth
4.00 mm
FARBE
Color
orange
GEWICHT
Weight
1.120 g
ECLASS71
eCl@ss 7.1
27-14-11-40