Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
280-559 - Spacer, same profile as 3-conductor sensor terminal blocks or appropriate actuator terminal blocks
Bill of material
280-559_HI
BESTNR
Item-No.
280-559
BEZEICHNUNG
Description
Spacer, gray
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
HOEHE
Height
80.00 mm
BREITE
Width
5.00 mm
TIEFE
Depth
55.50 mm
FARBE
Color
gray
GEWICHT
Weight
6.700 g
ECLASS71
eCl@ss 7.1
27-14-11-92
ECLASS81
eCl@ss 8.1
27-14-11-92