Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
280-560/281-434 - 3-conductor sensor terminal block, LED (red), for PNP-(high-side) switching sensors, with colored conductor entries, 2.5 mm², CAGE CLAMP®
Bill of material
280-560/281-434
BESTNR
Item-No.
280-560/281-434
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 2.5 mm²
QUERSCHNITT2
Cross section
28 - 12 AWG
ABISOLIERLAENGE
Strip length
8 - 9 mm
STROM
Current intensity
20 A
HOEHE
Height
55.50 mm
BREITE
Width
5.00 mm
TIEFE
Depth
80.00 mm
ANZAHLKLEMMSTEL
Number of connection points
4
ANZAHLPOTENTIAL
Number of potentials
3
FARBE
Color
gray
BEMERKUNGEN
Comment
for PNP (positive) switching sensors
GEWICHT
Weight
10.532 g
ECLASS71
eCl@ss 7.1
27-14-11-28