Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
280-561 - 3-conductor sensor terminal block, for component plugs, with colored conductor entries, 2.5 mm², CAGE CLAMP®
Bill of material
280-561_HI
BESTNR
Item-No.
280-561
BEZEICHNUNG
Description
3-conductor sensor terminal block, 2.5 mm², 6 A, gray
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
QUERSCHNITT1
Cross section
0.08 - 2.5 mm²
QUERSCHNITT2
Cross section
28 - 12 AWG
ABISOLIERLAENGE
Strip length
8 - 9 mm
SPANNUNG
Measured voltage
250 V
BEMESSSTOSSSPG
Rated impulse voltage
4 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
6 A
RM
Pin Spacing
mm
P
No. of poles
HOEHE
Height
80.00 mm
BREITE
Width
5.00 mm
TIEFE
Depth
55.50 mm
ANZAHLKLEMMSTEL
Number of connection points
4
ANZAHLPOTENTIAL
Number of potentials
4
FARBE
Color
gray
GEWICHT
Weight
10.450 g
ECLASS71
eCl@ss 7.1
27-14-11-28
ECLASS81
eCl@ss 8.1
27-14-11-28