Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
280-802 - Empty component plug housing
Bill of material
280-802
BESTNR
Item-No.
280-802
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
SPANNUNG
Measured voltage
250 V
BEMESSSTOSSSPG
Rated impulse voltage
4 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
6 A
P
No. of poles
2
BREITE
Width
10.00 mm
FARBE
Color
gray
GEWICHT
Weight
3.050 g
ECLASS71
eCl@ss 7.1
27-18-27-02
ECLASS81
eCl@ss 8.1
27-18-27-02