Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
280-803/281-411 - Component plug, 2-pole, with diode 1N4007, 10 mm wide
Bill of material
280-803/281-411
BESTNR
Item-No.
280-803/281-411
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
SPANNUNG
Measured voltage
250 V
BEMESSSTOSSSPG
Rated impulse voltage
4 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
0.5 A
BREITE
Width
10.00 mm
FARBE
Color
gray
GEWICHT
Weight
4.200 g
ECLASS71
eCl@ss 7.1
27-18-27-02