Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
WAGO
Description
282-326 - Separator plate, 2 mm thick, oversized
Bill of material
282-326
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
37.80 mm
BREITE
Width
2.00 mm
TIEFE
Depth
74.10 mm
FARBE
Color
GEWICHT
Weight
g
ECLASS71
eCl@ss 7.1
27-14-11-33