Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
285-199 - Three phase set, with 95 mm² high-current tbs, only for DIN 35 x 15 rail, copper, 95 mm², POWER CAGE CLAMP
Bill of material
285-199
BESTNR
Item-No.
285-199
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
25 - 95 mm²
QUERSCHNITT2
Cross section
4 - 000 AWG
ABISOLIERLAENGE
Strip length
35 - 35 mm
SPANNUNG
Measured voltage
1000 V
BEMESSSTOSSSPG
Rated impulse voltage
8 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
232 A
HOEHE
Height
101.00 mm
BREITE
Width
125.00 mm
TIEFE
Depth
107.00 mm
ANZAHLKLEMMSTEL
Number of connection points
10
ANZAHLPOTENTIAL
Number of potentials
5
FARBE
Color
green-yellow/blue/gray
GEWICHT
Weight
1340.750 g
ECLASS71
eCl@ss 7.1
27-14-11-06
ECLASS81
eCl@ss 8.1
27-14-11-06