Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
286-791 - Optocoupler module, Nominal input voltage: 24 VDC, Output voltage range: 20 … 60 VDC, Limiting continuous current: 0.1 A, 2-wire connection, Frequency: 3 kHz, Red status indicator, Module width: 10 mm
Bill of material
286-791
BESTNR
Item-No.
286-791
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
BREITE
Width
10.00 mm
FARBE
Color
gray
GEWICHT
Weight
15.300 g
ECLASS71
eCl@ss 7.1
27-26-15-03
ECLASS81
eCl@ss 8.1
27-26-15-03