Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
286-836 - Surge suppression module Single-stage suppression for 2-wire control and supply circuits AC/DC 24 V
Bill of material
286-836
BESTNR
Item-No.
286-836
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
82.50 mm
BREITE
Width
17.00 mm
TIEFE
Depth
73.00 mm
FARBE
Color
gray
GEWICHT
Weight
57.200 g
BEMERKUNGEN
Comment
24 V AC/DC
ECLASS71
eCl@ss 7.1
27-13-08-07
ECLASS81
eCl@ss 8.1
27-13-08-07