Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
WAGO
Description
288-364 - Relay module, Nominal input voltage: 24 VDC, 1 make contact, Limiting continuous current: 5 A, Module width: 13 mm
Bill of material
288-564
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 2.5 mm²
QUERSCHNITT2
Cross section
28 - 12 AWG
ABISOLIERLAENGE
Strip length
5 - 6 mm
HOEHE
Height
47.00 mm
BREITE
Width
13.00 mm
TIEFE
Depth
85.00 mm
FARBE
Color
gray
GEWICHT
Weight
g
BEMERKUNGEN
Comment
ECLASS71
eCl@ss 7.1
27-37-16-01
ECLASS81
eCl@ss 8.1
27-37-16-01