Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
288-867 - Potential distribution module, 4 potentials, with 6 connection points each
Bill of material
288-867
BESTNR
Item-No.
288-867
BEZEICHNUNG
Description
Potential distribution module
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
50.00 mm
BREITE
Width
70.00 mm
TIEFE
Depth
105.00 mm
FARBE
Color
gray
GEWICHT
Weight
136.158 g
ECLASS71
eCl@ss 7.1
27-14-11-52
ECLASS81
eCl@ss 8.1
27-14-11-52