Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
289-457 - Interface module, with solder pin, Female connector, 25-pole, Mating connector with solder connection, Vertical mounting, PCB terminal blocks, double-row, with mounting feet
Bill of material
289-457
BESTNR
Item-No.
289-457
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 2.5 mm²
QUERSCHNITT2
Cross section
28 - 12 AWG
ABISOLIERLAENGE
Strip length
5 - 6 mm
P
No. of poles
25
HOEHE
Height
19.00 mm
BREITE
Width
79.00 mm
TIEFE
Depth
63.50 mm
GEWICHT
Weight
52.231 g
ECLASS71
eCl@ss 7.1
27-14-11-52