Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
289-665 - Connection module, for 8 3-conductor sensors, LED indicator, positive switching
Bill of material
289-665
BESTNR
Item-No.
289-665
BEZEICHNUNG
Description
Connection module
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 2.5 mm²
QUERSCHNITT2
Cross section
28 - 12 AWG
ABISOLIERLAENGE
Strip length
5 - 6 mm
SPANNUNG
Measured voltage
100 V
BEMESSSTOSSSPG
Rated impulse voltage
0.8 kV
VERSCHMUTZGRAD
Pollution degree
2
HOEHE
Height
105.00 mm
BREITE
Width
56.00 mm
TIEFE
Depth
34.00 mm
FARBE
Color
gray
GEWICHT
Weight
83.600 g
ECLASS71
eCl@ss 7.1
27-14-11-52
ECLASS81
eCl@ss 8.1
27-14-11-52