Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
289-822 - Interface Module, with HD-Sub-D male connector, "for 19"" racks"
Bill of material
289-822
BESTNR
Item-No.
289-822
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 1.5 mm²
QUERSCHNITT2
Cross section
28 - 14 AWG
ABISOLIERLAENGE
Strip length
5 - 6 mm
HOEHE
Height
27.00 mm
BREITE
Width
80.00 mm
TIEFE
Depth
132.00 mm
GEWICHT
Weight
151.339 g
ECLASS71
eCl@ss 7.1
27-14-11-52