Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Rittal
Description
3237 EMC - Blue e+ Filterfan EMC - air throughput 20 m³/h
Bill of material
3237.800
BEST
Model No.
DETAIL
Detail
INFOWWW
Website
Website
BEZ1
Designation 1
B
Width
116.5 mm
H
Height
116.5 mm
T
Depth
16 mm
LL
air throughput
20/25 m³/h
SP
rated operating voltage
FARBE
Colour
RAL 7035
CNSECLASS51
27-18-07-05
CNSECLASS70
27-18-07-16
CNSECLASS80
27-18-07-16
CNSETIM40
EC000320