Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Rittal
Description
3239 - Blue e+ EMC-Outlet filter
Bill of material
3239.400
BEST
Model No.
3239.400
DETAIL
Detail
INFOWWW
Website
Website
BEZ1
Designation 1
Blue e+ outlet filter EMC, RAL 7035
B
Width
204 mm
H
Height
204 mm
T
Depth
20.5 mm
ET
Installation depth
25.5 mm
FARBE
Colour
RAL 7035
CNSECLASS51
27-18-07-05
CNSECLASS70
27-18-07-16
CNSECLASS80
27-18-07-16
CNSETIM40
EC000320