Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Rittal
Description
3241 - Blue e+ Filterfan - air throughput 272 m³/h
Bill of material
3241.710
BEST
Model No.
DETAIL
Detail
INFOWWW
Website
Website
BEZ1
Designation 1
B
Width
255 mm
H
Height
255 mm
T
Depth
21 mm
LL
air throughput
SP
rated operating voltage
FARBE
Colour
CNSECLASS51
27-18-07-05
CNSECLASS70
27-18-07-16
CNSECLASS80
27-18-07-16
CNSETIM40
EC000320