Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Rittal
Description
3307 - Cooling module Blue e
Bill of material
3307.700
BEST
Model No.
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
BEZ2
Designation 2
B
Width
501 mm
H
Height
1608.5 mm
T
Depth
115 mm
GL
total capacity
SP
rated operating voltage
MAT
Material
CNSECLASS51
27-18-07-02
CNSECLASS70
27-18-07-02
CNSECLASS80
27-18-07-02
CNSETIM40
EC002510
GEW
Gewicht
kg