Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Rittal
Description
3355 Display frame - For Blue e+ roof-mounted cooling unit and VX25 Blue e+ integration solution
Bill of material
3355.700
BEST
Model No. SZ
3355.700
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Display frame for Blue e+ roof-mounted cooling unit and VX25 Blue e+ integration solution
B
Width
316 mm
H
Height
118 mm
T
Depth
27.5 mm
CNSECLASS51
27-18-07-92
CNSECLASS70
27-18-92-72
CNSECLASS80
27-18-92-60
CNSETIM40
EC002617
GEW
Gewicht
0.580 kg