Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CHUBB FRANCE
Description
444000015 - INDICATEUR D'ACTION IA 011
Bill of material
444000015 - INDICATEUR D'ACTION IA 011
REF
Reference
444000015
LODLEVEL
Level of details
MAT
Material
Plastic case
H
Dimensions (LxHxP or DiamxP)
81 x 80 x 5 mm
P
Weight
40 g
IP
/
IK
/
COLOR
Color
white
INST
Installation
To be installed with a surafce mounting box or with a pot of built
WIR
Maximum gauge for connection in base
8/10 mm²
ALIM
Power supply range
2.5 V
ISTD
Standby current (24V)
/ µA
ICMD
In case of command current (24V)
4 - 7 mA
VIS
Visual signal
Red fixed LED
ACS
Accoustical signal
/ dB
TEMPOP
Operating temperature
-10 +50 °C
TEMPST
Storage temperature
-10 +50 °C
HR
Maximum relative humidity
93% without condensation %