您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: CHUBB FRANCE
Created: 13.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CHUBB FRANCE
600000100 - UTC.PACK 2ZD EVAC V2
CHUBB FRANCE
01 - Fire detection and protection
1.6 - Conventional cie and CIE / fp panel
1.6.1 - UTC.Pack range
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{chubb/01/1_6/1_6_1/600000100.prj},{NB=600000100_350},{REF=600000100},{LODLEVEL=350},{MAT=RAL 7015},{D=300 x 356 x 108},{P=< 9 (with batteries)},{IP=30},{INST=On wall},{ALIM=230 (+10% - 15%)},{PSU1=Integrated},{PSU1BAT=1 x 3,2 Ah},{PSU1E=< 50 (for the two power supply : CIE and CMSI)},{PSU2=Integrated},{PSU2BAT=1 x 3,2 Ah},{PSU2E=< 50 (for the two power supply : CIE and CMSI)},{DIS=\\},{TEC=Conventional},{ZD=2},{AD=64},{ZA=1},{F=0},{NET=No},{REM=No},{PRINT=Yes},{MOD=External},{TEMPOP=-5 to +40},{TEMPST=-10 up to +50},{HR=93 % without condensation},{NFC=ECS 032 A / CMSI 088 A},{CEDOP=0333-CPR-075283},{PDFPREVIEW=01/1_6/1_6_1/600000100.png}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
CHUBB FRANCE
Description
600000100 - UTC.PACK 2ZD EVAC V2
Bill of material
600000100 - UTC.PACK 2ZD EVAC V2
REF
Reference
600000100
LODLEVEL
Level of details
350
300
200
350
300
200
MAT
Cabinet material and color
RAL 7015
D
Dimensions (LxHxP)
300 x 356 x 108
mm
P
Weight
< 9 (with batteries)
kg
IP
30
INST
Installation
On wall
ALIM
Mains power supply range
230 (+10% - 15%)
VAC
PSU1
cie power supply
Integrated
PSU1BAT
Batteries for cie power supply
1 x 3,2 Ah
PSU1E
Power consumned at the primary cie power supply
< 50 (for the two power supply : CIE and CMSI)
VA
PSU2
CMSI power supply
Integrated
PSU2BAT
Batteries for CMSI power supply
1 x 3,2 Ah
PSU2E
Power consumned at the primary CMSI power supply
< 50 (for the two power supply : CIE and CMSI)
VA
DIS
Display / Size
\
TEC
Technology
Conventional
ZD
Number of detection zones
2
AD
Number of points
64
ZA
Number of evacuation zones
1
F
Number of fire protection functions
0
NET
Networkability
No
REM
Remote cabinet
No
PRINT
Printer output
Yes
MOD
Modem
External
TEMPOP
Operating temperature
-5 to +40
°C
TEMPST
Storage temperature
-10 up to +50
°C
HR
Maximum relative humidity
93 % without condensation
%
NFC
NF SSI certification number
ECS 032 A / CMSI 088 A
CEDOP
CE DPC/ RPC or DOP
0333-CPR-075283