Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CHUBB FRANCE
Description
600000102 - UTC.PACK 2ZD EVAC/2F EVOL. V2
Bill of material
600000102 - UTC.PACK 2ZD EVAC/2F EVOL. V2
REF
Reference
600000102
LODLEVEL
Level of details
MAT
Cabinet material and color
RAL 7015
D
Dimensions (LxHxP)
300 x 356 x 108 mm
P
Weight
< 9 (with batteries) kg
IP
30
INST
Installation
On wall
ALIM
Mains power supply range
230 (+10% - 15%) VAC
PSU1
cie power supply
Integrated
PSU1BAT
Batteries for cie power supply
1 x 3,2 Ah
PSU1E
Power consumned at the primary cie power supply
< 50 (for the two power supply : CIE and CMSI) VA
PSU2
CMSI power supply
Integrated
PSU2BAT
Batteries for CMSI power supply
1 x 3,2 Ah
PSU2E
Power consumned at the primary CMSI power supply
< 50 (for the two power supply : CIE and CMSI) VA
DIS
Display / Size
\
TEC
Technology
Conventional
ZD
Number of detection zones
2
AD
Number of points
64
ZA
Number of evacuation zones
1
F
Number of fire protection functions
2
NET
Networkability
No
REM
Remote cabinet
No
PRINT
Printer output
Yes
MOD
Modem
External
TEMPOP
Operating temperature
-5 to +40 °C
TEMPST
Storage temperature
-10 up to +50 °C
HR
Maximum relative humidity
93 % without condensation %
NFC
NF SSI certification number
ECS 032 A / CMSI 088 A
CEDOP
CE DPC/ RPC or DOP
0333-CPR-075283