Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CHUBB FRANCE
Description
640000003 - C.SCAN + O OPTIQUE CONV
Bill of material
640000003 - C.SCAN + O OPTIQUE CONV
REF
Reference
640000003
LODLEVEL
Level of details
MAT
Material
ABS
H
Dimensions (LxHxP or DiamxP)
102 x 41 (with base) mm
P
Weight
77 g
IP
40
IK
/
COLOR
Color
RAL 9016
INST
Installation
Surface mounting
ACC
Accessories
- Flush mounting adaptor CES3 - On Surface adaptor BMS3 + - Wet base - Mechanical protection - Anti theft - False ceiling adaptor - Duct adaptor DG13
WIR
Maximum gauge for connection in base
1.5 mm²
ALIM
Power supply range
8 - 30 V
ISTD
Standby current (24V)
80 (24V) µA
IALARM
Alarm current (24V)
28 +/- 4 (24V) mA
IFAULT
Fault current (24V)
10 +/- 2 (24V) mA
ICC
Integrated short circuit isolators
/
PHEN
Detected phenomena
Smoke
TEC
Technology
Conventional
ALIND
Integrated Alarm indicator
Visibility 180°
REMO
Remote indicator output
Standard equipment
TRESH
Number of alarm treshold
3
ADR
Coding method
/
TEST
Functional test
Laser, Aerosol
SMAX
Maximum protected area
80
HMAX
Maximum instalation height
12 m
TEMPOP
Operating temperature
- 25 + 70 °C
TEMPST
Storage temperature
- 30 + 70 °C
HR
Maximum relative humidity
93 % without condensation %
ATEX
ATEX certification
No
NFC
NF SSI certification number
L 044 B
CEDOP
CE DPC/ RPC or DOP
0333-CPR-075031
APTC
Aptitude certificate
Yes