Catalog navigation
Baixar modelos em CAD
Previews
3D
2D
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
CHUBB FRANCE
Description
640000042 - 6500RS CONV/TEST 70/100 RTSK
Bill of material
640000042 - 6500RS CONV/TEST 70/100 RTSK
REF
Reference
640000042
LODLEVEL
Level of details
MAT
Material
ABS
H
Dimensions (LxHxP or DiamxP)
198 x 253 x 84 mm
P
Weight
2000 g
IP
54
IK
/
COLOR
Color
/
INST
Installation
Surface mounting
ACC
Accessories
/
WIR
Maximum gauge for connection in base
2.5 mm²
ALIM
Power supply range
15-32 V
ISTD
Standby current (24V)
220 mA
IALARM
Alarm current (24V)
38.5 mA
IFAULT
Fault current (24V)
8,5 mA
ICC
Integrated short circuit isolators
No
PHEN
Detected phenomena
Smoke
TEC
Technology
Conventional
ALIND
Integrated Alarm indicator
LED
REMO
Remote indicator output
Integrated
TRESH
Number of alarm treshold
6
ADR
Coding method
By adressable module
TEST
Functional test
Attuanuted calibration test, RTS KEY module, integrated switch
SMAX
Maximum protected area
/
HMAX
Maximum installation height
12 m
TEMPOP
Operating temperature
- 30, + 50 °C
TEMPST
Storage temperature
- 30, + 50 °C
HR
Maximum relative humidity
10 to 93 % without condensation %
ATEX
ATEX certification
No
NFC
NF SSI certification number
LF008A/LF008B
CEDOP
CE DPC/ RPC or DOP
0832-CPR-F2189
APTC
Aptitude certificate
No