您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: CHUBB FRANCE
Created: 13.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CHUBB FRANCE
640000068 + 640000079 - I.SCAN+ M ICC
CHUBB FRANCE
01 - Fire detection and protection
1.1 - Detectors
1.1.3 - I.Scan+ addressable range
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{chubb/01/1_1/1_1_3/640000068.prj},{NB=640000068_640000079_350},{REF=640000068 + 640000079},{P=99},{IP=20},{WIR=2.5},{ISTD=270},{IALARM=4},{IFAULT=270},{SMAX=80},{HMAX=7},{MAT=ABS},{H=102 x 67 (with base)},{IK=/},{COLOR=RAL 9001},{INST=Surface mounting},{ACC=- Flush mounting adaptor CES3 + - On Surface adaptor BMS3 + - Wet base - Mechanical protection - Anti theft - False ceiling adaptor - Duct adaptor},{ALIM=15 -28},{ICC=Yes},{PHEN=Combined (smoke and heat)},{TEC=Addressable},{ALIND=Visibility 180°},{REMO=Standard equipment},{TRESH=4 (with heat mode A1R)},{ADR=Coding wheels},{TEST=Magnet Aerosol, heat tester},{TEMPOP= - 25, + 70},{TEMPST= - 30, + 80},{HR=93 % without condensation},{ATEX=No},{NFC=LE2 008 A},{LODLEVEL=350}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
CHUBB FRANCE
Description
640000068 - I.SCAN+ M ICC
Bill of material
640000068 + 640000079 - I.SCAN+ M ICC
REF
Reference
640000068 + 640000079
LODLEVEL
Level of details
350
300
200
350
300
200
MAT
Material
ABS
H
Dimensions (LxHxP or DiamxP)
102 x 67 (with base)
mm
P
Weight
99
g
IP
20
IK
/
COLOR
Color
RAL 9001
INST
Installation
Surface mounting
ACC
Accessories
- Flush mounting adaptor CES3 + - On Surface adaptor BMS3 + - Wet base - Mechanical protection - Anti theft - False ceiling adaptor - Duct adaptor
WIR
Maximum gauge for connection in base
2.5
mm²
ALIM
Power supply range
15 -28
V
ISTD
Standby current (24V)
270
µA
IALARM
Alarm current (24V)
4
mA
IFAULT
Fault current (24V)
270
µA
ICC
Integrated short circuit isolators
Yes
PHEN
Detected phenomena
Combined (smoke and heat)
TEC
Technology
Addressable
ALIND
Integrated Alarm indicator
Visibility 180°
REMO
Remote indicator output
Standard equipment
TRESH
Number of alarm treshold
4 (with heat mode A1R)
ADR
Coding method
Coding wheels
TEST
Functional test
Magnet Aerosol, heat tester
SMAX
Maximum protected area
80
m²
HMAX
Maximum instalation height
7
m
TEMPOP
Operating temperature
- 25, + 70
°C
TEMPST
Storage temperature
- 30, + 80
°C
HR
Maximum relative humidity
93 % without condensation
%
ATEX
ATEX certification
No
NFC
NF SSI certification number
LE2 008 A
CEDOP
CE DPC/ RPC or DOP
0786-CPD-20830
APTC
Aptitude certificate
Yes