Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CHUBB FRANCE
Description
640000084 - DETECTEUR FLAMME IR² EX016511
Bill of material
640000084 - DETECTEUR FLAMME IR² EX016511
REF
Reference
640000084
LODLEVEL
Level of details
MAT
Material
Copper free aluminium allow
H
Dimensions (LxHxP or DiamxP)
146 x 150 x 137 mm
P
Weight
2500 g
IP
65
IK
/
COLOR
Color
Red
INST
Installation
Surface mounting
ACC
Accessories
- detector Mount
WIR
Maximum gauge for connection in base
1 to 4 mm²
ALIM
Power supply range
14 - 30 V
ISTD
Standby current (24V)
8 mA
IALARM
Alarm current (24V)
28 mA
IFAULT
Fault current (24V)
/ mA
ICC
Integrated short circuit isolators
No
PHEN
detected phenomena
Flame IR
TEC
Technology
Conventional
ALIND
Integrated Alarm indicator
Yes
REMO
Remote indicator output
No
TRESH
Number of alarm treshold
3
ADR
Coding method
/
TEST
Functional test
ATEX IR lamp
SMAX
Maximum protected area
/
HMAX
Maximum instalation protected
25 m
TEMPOP
Operating temperature
- 10 + 55 °C
TEMPST
Storage temperature
- 20 + 65 °C
HR
Maximum relative humidity
95 % without condensation %
ATEX
ATEX certification
Yes
NF
NF SSI certification number
LIR 009 B0
CEDOP
CE DPC/ RPC or DOP
0832-CPD-0824
AC
Aptitude certificate
No