Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CHUBB FRANCE
Description
640000090 - INTERFACE RADIO ME200GRFE
Bill of material
640000090 - INTERFACE RADIO ME200GRFE
REF
Reference
640000090
LODLEVEL
Level of details
MAT
Material
ABS
H
Dimensions (LxHxP or DiamxP)
104 x 51 (with base) mm
P
Weight
238 (with bartteries) g
IP
40
IK
/
COLOR
Color
RAL 9001
INST
Installation
Surface mounting
ACC
Accessories
/
WIR
Maximum gauge for connection in base
NA mm²
ALIM
Power supply range
4 x lithium batteries 3V V
ISTD
Standby current (24V)
120 µA
IALARM
Alarm current (24V)
4 mA
IFAULT
Fault current (24V)
NA µA
ICC
Integrated short circuit isolators
NA
PHEN
Detected phenomena
NA
TEC
Technology
Wireless addressable
ALIND
Integrated Alarm indicator
Visibility 180°
REMO
Remote indicator output
NA
TRESH
Number of alarm treshold
NA
ADR
Coding method
Coding wheels
TEST
Functional test
NA
SMAX
Maximum protected area
NA
HMAX
Maximum instalation height
NA m
TEMPOP
Operating temperature
- 30, + 60 °C
TEMPST
Storage temperature
- 30, + 80 °C
HR
Maximum relative humidity
93 % without condensation %
ATEX
ATEX certification
No
NFC
NF SSI certification number
OI H 010 A
CEDOP
CE DPC/ RPC or DOP
0333-CPR-075486
APTC
Aptitude certificate
NA