Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
CHUBB FRANCE
Description
640400003 - RECEPTEUR OSI-90
Bill of material
640400003 - RECEPTEUR OSI-10
REF
Reference
640400003
LODLEVEL
Level of details
MAT
Material
Metal/plastic
H
Dimensions (LxHxP or DiamxP)
198 x 130 x 95 mm
P
Weight
585 g
IP
44
IK
/
COLOR
Color
/
INST
Installation
Surface mounting
ACC
Accessories
IP66 cabinet, RTSKEY, protective grid, reset module, 1 relay module
WIR
Maximum gauge for connection in base
/ mm²
ALIM
Power supply range
/ V
ISTD
Standby current (24V)
7 mA
IALARM
Alarm current (24V)
7 mA
IFAULT
Fault current (24V)
7 mA
ICC
Integrated short circuit isolators
No
PHEN
Detected phenomena
Smoke
TEC
Technology
Conventional
ALIND
Integrated Alarm indicator
LED
REMO
Remote indicator output
Integrated
TRESH
Number of alarm treshold
3
ADR
Coding method
By adressable module
TEST
Functional test
Optic filter
SMAX
Maximum protected area
/
HMAX
Maximum installation height
12 m
TEMPOP
Operating temperature
- 0, + 55 °C
TEMPST
Storage temperature
- 0, + 56 °C
HR
Maximum relative humidity
10 to 95 % without condensation %
ATEX
ATEX certification
No
NFC
NF SSI certification number
LF011A
CEDOP
CE DPC/ RPC or DOP
0333-CPR-075387
APTC
Aptitude certificate
No