Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
CHUBB FRANCE
Description
640400004 - OSID OSE-SP-PILE Emitter
Bill of material
640400004 - OSID OSE-SP-PILE Emitter
REF
Reference
640400004
LODLEVEL
Level of details
MAT
Material
Metal/plastic
H
Dimensions (LxHxP or DiamxP)
198 x 130 x 95 mm
P
Weight
585 g
IP
44
IK
/
COLOR
Color
/
INST
Installation
Surface mounting
ACC
Accessories
IP66 cabinet,, protective grid
WIR
Maximum gauge for connection in base
0,2 to 4 mm²
ALIM
Power supply range
20 - 30 V
ISTD
Standby current (24V)
0,35 mA
IALARM
Alarm current (24V)
0,35 mA
IFAULT
Fault current (24V)
0,35 mA
ICC
Integrated short circuit isolators
No
PHEN
Detected phenomena
/
TEC
Technology
/
ALIND
Integrated Alarm indicator
/
REMO
Remote indicator output
/
TRESH
Number of alarm treshold
/
ADR
Coding method
/
TEST
Functional test
/
SMAX
Maximum protected area
/
HMAX
Maximum installation height
12 m
TEMPOP
Operating temperature
- 0, + 55 °C
TEMPST
Storage temperature
- 0, + 56 °C
HR
Maximum relative humidity
10 to 95 % without condensation %
ATEX
ATEX certification
No
NFC
NF SSI certification number
LF011A
CEDOP
CE DPC/ RPC or DOP
0333-CPR-075387
APTC
Aptitude certificate
No