Catalog navigation
Modèles CAO générés
Aperçus 3D
3D
2D
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
Turck
Description
6814140 - Compact IP20 Multiprotocol I/O Station, 4 IO-Link Master Channels
Bill of material
6814140
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
6814140
DESCSHORT
Short Description
Compact IP20 Multiprotocol I/O Station, 4 IO-Link Master Channels
DESCLONG
Long Description
Compact IP20 Multiprotocol I/O Station, 4 IO-Link Master Channels, EtherNet/IP™ slave, Modbus TCP slave, PROFINET slave, 2 RJ45 ports for the Ethernet connection, Integrated Ethernet switch, 10/100 Mbps, C/Q can be configured as digital inputs/outputs, V1+1…V1+4 configurable as on, switchable or off, Protection class IP20
EAN
4047101501711
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
FEN20-4IOL
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink